Corning® 96 well Clear Flat Bottom CellBIND® Treated Polystyrene Microplate, with Lid, Sterile, 100/case
Product Number3809
- Bottoms are 60% thinner than conventional polystyrene microplates, resulting in lower background fluorescence and enabling readings down to 340 nm.
- Opaque walls prevent well-to-well cross-talk.
- Optically clear flat bottom permits direct microscopic viewing.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3809 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25426020
- Quality Certificate - Lot No.17326003
- Quality Certificate - Lot No.12426001
- Quality Certificate - Lot No.07426010
- Quality Certificate - Lot No.06826024
- Quality Certificate - Lot No.00726037
- Quality Certificate - Lot No.34425002
- Quality Certificate - Lot No.27925001
- Quality Certificate - Lot No.19225044
- Quality Certificate - Lot No.10025051
- Quality Certificate - Lot No.05025004
- Quality Certificate - Lot No.23924049
- Quality Certificate - Lot No.13124013
- Quality Certificate - Lot No.07724016
- Quality Certificate - Lot No.05724059
- Quality Certificate - Lot No.35423033
- Quality Certificate - Lot No.24423013
- Quality Certificate - Lot No.19823038
- Quality Certificate - Lot No.20422011
- Quality Certificate - Lot No.16122037
- Quality Certificate - Lot No.13322072
- Quality Certificate - Lot No.05722014
- Quality Certificate - Lot No.33221022
- Quality Certificate - Lot No.26721019
- Quality Certificate - Lot No.23621001
- Quality Certificate - Lot No.13721019
- Quality Certificate - Lot No.08321050
- Quality Certificate - Lot No.29020046
- Quality Certificate - Lot No.26220056
- Quality Certificate - Lot No.21320056