Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Half Area Black/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3881
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Can be used for both top and bottom reading instruments
- Recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3881 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 205 µL |
| Recommended Working Volume | 25-125 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents