Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96 well Clear with Flat Bottom Fibronectin Coated Polystyrene Microplate, with Lid, 100/case
Product Number4594
- Bottoms are 60% thinner than conventional polystyrene microplates, resulting in lower background fluorescence and enabling readings down to 340 nm.
- Opaque walls prevent well-to-well cross-talk.
- Optically clear flat bottom permits direct microscopic viewing.
Added to Your Shopping Cart
Details
| Product Number | 4594 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Sterile | No |
| Lids Included | No |
| Surface Coating | Fibronectin |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22622001
- Quality Certificate - Lot No.19120001
- Quality Certificate - Lot No.28419001
- Quality Certificate - Lot No.00819001
- Quality Certificate - Lot No.11316001
- Quality Certificate - Lot No.22415001
- Quality Certificate - Lot No.20614001
- Quality Certificate - Lot No.05114001
- Quality Certificate - Lot No.Generic