Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well EIA/RIA Clear Round Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3366
- EIA/RIA plates are tested on lot-to-lot basis and the certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity of approximately 500ng of mouse IgG/cm²
- Ideal for immunoassays
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
- Without lids, lids supplied separately
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3366 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 330 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | High Bind |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents