Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well EIA/RIA Easy Wash™ Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3368
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Easy Wash™ design (round to narrowed flat well bottom) for improved washing in immunoassays
- Certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3368 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Easy Wash |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24926001
- Quality Certificate - Lot No.18726044
- Quality Certificate - Lot No.05826017
- Quality Certificate - Lot No.01326020
- Quality Certificate - Lot No.21925030
- Quality Certificate - Lot No.20225039
- Quality Certificate - Lot No.16425020
- Quality Certificate - Lot No.10625038
- Quality Certificate - Lot No.10724002
- Quality Certificate - Lot No.07024018
- Quality Certificate - Lot No.35323005
- Quality Certificate - Lot No.30423033
- Quality Certificate - Lot No.20423023
- Quality Certificate - Lot No.13823043
- Quality Certificate - Lot No.33922030
- Quality Certificate - Lot No.31422005
- Quality Certificate - Lot No.07722021
- Quality Certificate - Lot No.07522054
- Quality Certificate - Lot No.07222016
- Quality Certificate - Lot No.00422016
- Quality Certificate - Lot No.00222023
- Quality Certificate - Lot No.27021057
- Quality Certificate - Lot No.23121073
- Quality Certificate - Lot No.18921025
- Quality Certificate - Lot No.09421004
- Quality Certificate - Lot No.03921043
- Quality Certificate - Lot No.31720063
- Quality Certificate - Lot No.21320005
- Quality Certificate - Lot No.17420044
- Quality Certificate - Lot No.12120009