Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Flat Bottom Polystyrene TC-treated Microplates, 5 per Bag, with Lid, Sterile
Product Number3598
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversible lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 5 per bag
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3598 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27426050
- Quality Certificate - Lot No.26226007
- Quality Certificate - Lot No.21226030
- Quality Certificate - Lot No.20226014
- Quality Certificate - Lot No.15426065
- Quality Certificate - Lot No.11926010
- Quality Certificate - Lot No.11826002
- Quality Certificate - Lot No.11626011
- Quality Certificate - Lot No.11626004
- Quality Certificate - Lot No.11426055
- Quality Certificate - Lot No.07826006
- Quality Certificate - Lot No.07526053
- Quality Certificate - Lot No.07426026
- Quality Certificate - Lot No.07426005
- Quality Certificate - Lot No.04626017
- Quality Certificate - Lot No.04626008
- Quality Certificate - Lot No.04426070
- Quality Certificate - Lot No.04226047
- Quality Certificate - Lot No.35625044
- Quality Certificate - Lot No.34725014
- Quality Certificate - Lot No.31225016
- Quality Certificate - Lot No.31125028
- Quality Certificate - Lot No.30925018
- Quality Certificate - Lot No.28525012
- Quality Certificate - Lot No.23525010
- Quality Certificate - Lot No.20525075
- Quality Certificate - Lot No.16225068
- Quality Certificate - Lot No.13525040
- Quality Certificate - Lot No.09825046
- Quality Certificate - Lot No.09725037