Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔透明平底聚苯乙烯NBS微孔板,25/袋,不带盖,非灭菌
Product Number3641
- 无结合力表面 (NBS) 是用于聚苯乙烯微孔板的康宁专有处理技术,可形成非离子型亲水表面 (类似聚环氧乙烷),将分子间相互作用降至最低
- 最适用于减少低浓度下蛋白质和核酸的结合、提高信噪比
- 不带盖,需单独购买
- 建议工作体积为75至200 µL
- 符合标准微孔板的外形尺寸要求
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3641 |
| 数量/包 | 25 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔 |
| 平板特性 | 标准 |
| 平板颜色 | 透明 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 360 µL |
| 建议工作容积 | 75-200 µL |
| 表面处理 | NBS |
| 无菌 | 否 |
| 含盖 | 没有 |
| 应用 | 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25326039
- Quality Certificate - Lot No.25226047
- Quality Certificate - Lot No.23726010
- Quality Certificate - Lot No.19426016
- Quality Certificate - Lot No.17726031
- Quality Certificate - Lot No.13526055
- Quality Certificate - Lot No.13426008
- Quality Certificate - Lot No.13226013
- Quality Certificate - Lot No.11326044
- Quality Certificate - Lot No.11226051
- Quality Certificate - Lot No.11226024
- Quality Certificate - Lot No.10726012
- Quality Certificate - Lot No.10526018
- Quality Certificate - Lot No.08426007
- Quality Certificate - Lot No.04726038
- Quality Certificate - Lot No.03026016
- Quality Certificate - Lot No.33525067
- Quality Certificate - Lot No.30925022
- Quality Certificate - Lot No.29525014
- Quality Certificate - Lot No.29325047
- Quality Certificate - Lot No.26025010
- Quality Certificate - Lot No.21325021
- Quality Certificate - Lot No.16225024
- Quality Certificate - Lot No.13525037
- Quality Certificate - Lot No.07225037
- Quality Certificate - Lot No.04425045
- Quality Certificate - Lot No.02825031
- Quality Certificate - Lot No.02225013
- Quality Certificate - Lot No.35924010
- Quality Certificate - Lot No.31024038