Corning® 96-well EIA/RIA Clear Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3797
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Binding capacity of approximately 250 ng of mouse IgG/cm²
- EIA/RIA plates are tested on lot-to-lot basis and the certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
- Without lids, lids supplied separately
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3797 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 330 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| 应用 | 诊断 |
产品规格文件
可用的证书
- 质量证书 – 批号 23726034
- 质量证书 – 批号 22226065
- 质量证书 – 批号 20826072
- 质量证书 – 批号 20126050
- 质量证书 – 批号 18226002
- 质量证书 – 批号 17526030
- 质量证书 – 批号 13026009
- 质量证书 – 批号 09326044
- 质量证书 – 批号 09026031
- 质量证书 – 批号 06626007
- 质量证书 – 批号 04626013
- 质量证书 – 批号 28325027
- 质量证书 – 批号 27525053
- 质量证书 – 批号 26425003
- 质量证书 – 批号 26325002
- 质量证书 – 批号 26025024
- 质量证书 – 批号 24925005
- 质量证书 – 批号 24825030
- 质量证书 – 批号 24325002
- 质量证书 – 批号 24125060
- 质量证书 – 批号 22225005
- 质量证书 – 批号 18825025
- 质量证书 – 批号 18625010
- 质量证书 – 批号 11725007
- 质量证书 – 批号 11625008
- 质量证书 – 批号 06025001
- 质量证书 – 批号 03525057
- 质量证书 – 批号 01525034
- 质量证书 – 批号 36424015
- 质量证书 – 批号 34124004