Corning® 96-well Clear Round Bottom Polystyrene Treated Microplate, 25 per Bag, without Lid, Nonsterile, Special Process
Product Number3798
- Processed to improve hydrophilicity for hemagglutination and similar assays
- Without lids, lids supplied separately
- Total volume is 330 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3798 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 330 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Treated |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21726001
- Quality Certificate - Lot No.19025003
- Quality Certificate - Lot No.17425011
- Quality Certificate - Lot No.01625030
- Quality Certificate - Lot No.25024035
- Quality Certificate - Lot No.24324026
- Quality Certificate - Lot No.22324009
- Quality Certificate - Lot No.18524005
- Quality Certificate - Lot No.17324033
- Quality Certificate - Lot No.12424053
- Quality Certificate - Lot No.12024010
- Quality Certificate - Lot No.03524004
- Quality Certificate - Lot No.35323002
- Quality Certificate - Lot No.25623050
- Quality Certificate - Lot No.18723037
- Quality Certificate - Lot No.03723045
- Quality Certificate - Lot No.02623040
- Quality Certificate - Lot No.34722034
- Quality Certificate - Lot No.22022039
- Quality Certificate - Lot No.18922015
- Quality Certificate - Lot No.30721006
- Quality Certificate - Lot No.29021010
- Quality Certificate - Lot No.12921009
- Quality Certificate - Lot No.12821011
- Quality Certificate - Lot No.12021039
- Quality Certificate - Lot No.09721035
- Quality Certificate - Lot No.05021031
- Quality Certificate - Lot No.03621057
- Quality Certificate - Lot No.00221001
- Quality Certificate - Lot No.30820031