Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96-well Clear Flat Bottom Poly-D-Lysine Coated Microplate, 20 per Bag, with Lid, Aseptically Manufactured
Product Number3841

- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Coated with poly-D-lysine for enhanced cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterile (aseptic assembly) and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
Added to Your Shopping Cart
Details
Product Number | 3841 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Cell Growth Area | 0.32 cm² (approx.) |
Recommended Medium Well Volume | 100 - 200 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | Poly-D-Lysine |
Sterile | Yes |
Lids Included | Yes |
Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30024001
- Quality Certificate - Lot No.14924001
- Quality Certificate - Lot No.12423001
- Quality Certificate - Lot No.03623001
- Quality Certificate - Lot No.31122001
- Quality Certificate - Lot No.18321001
- Quality Certificate - Lot No.00320001
- Quality Certificate - Lot No.16519001
- Quality Certificate - Lot No.27518001
- Quality Certificate - Lot No.08618001
- Quality Certificate - Lot No.24317001
- Quality Certificate - Lot No.10417001
- Quality Certificate - Lot No.02517001
- Quality Certificate - Lot No.23216001
- Quality Certificate - Lot No.31515001
- Quality Certificate - Lot No.26614001
- Quality Certificate - Lot No.20314001
- Quality Certificate - Lot No.17514001
- Quality Certificate - Lot No.25612001
- Quality Certificate - Lot No.21011001
- Quality Certificate - Lot No.33710001
- Quality Certificate - Lot No.26510001
- Quality Certificate - Lot No.20310001
- Quality Certificate - Lot No.24309001
- Quality Certificate - Lot No.18009001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26808001