Corning® 96-well Expanded Volume Polypropylene Not Treated Microplate, Standard Height, V-Bottom, 10 per Bag, Sterile
Product Number3344
- 450 µL working volume in standard height format that fully conforms to ANSI/SBS standards
- Reduced space requirements are achieved while maintaining full instrument compatibility
- Chemical Resistant Sealing Mats
- DNase- and RNase-free
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3344 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Expanded volume |
| Plate Color | Clear |
| Well Bottom | V |
| Well Volume | 450 µL |
| Sterile | Yes |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11726087
- Quality Certificate - Lot No.35525001
- Quality Certificate - Lot No.31625054
- Quality Certificate - Lot No.23925024
- Quality Certificate - Lot No.11525008
- Quality Certificate - Lot No.21424004
- Quality Certificate - Lot No.21224005
- Quality Certificate - Lot No.21124012
- Quality Certificate - Lot No.19523079
- Quality Certificate - Lot No.19523078
- Quality Certificate - Lot No.15123030
- Quality Certificate - Lot No.14623022
- Quality Certificate - Lot No.13623014
- Quality Certificate - Lot No.12921027
- Quality Certificate - Lot No.12921026
- Quality Certificate - Lot No.12821039
- Quality Certificate - Lot No.12721035
- Quality Certificate - Lot No.09321029
- Quality Certificate - Lot No.09321009
- Quality Certificate - Lot No.09021016
- Quality Certificate - Lot No.08921033
- Quality Certificate - Lot No.08921020
- Quality Certificate - Lot No.08821010
- Quality Certificate - Lot No.18320005
- Quality Certificate - Lot No.15420047
- Quality Certificate - Lot No.02720006
- Quality Certificate - Lot No.02720005
- Quality Certificate - Lot No.24019007
- Quality Certificate - Lot No.23919031
- Quality Certificate - Lot No.23919007