Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Black Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Nonsterile
Product Number3356
- Feature uniform skirt heights for greater robotic gripping surface
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- Total volume is 360 µL; recommended working well volume is 75 to 200 µL
- Without lids; lids, sealing mats and tapes supplied separately
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3356 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Round |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14426007
- Quality Certificate - Lot No.00826003
- Quality Certificate - Lot No.12425003
- Quality Certificate - Lot No.01225001
- Quality Certificate - Lot No.32624040
- Quality Certificate - Lot No.17824019
- Quality Certificate - Lot No.15024017
- Quality Certificate - Lot No.06624004
- Quality Certificate - Lot No.00424003
- Quality Certificate - Lot No.36123010
- Quality Certificate - Lot No.31223048
- Quality Certificate - Lot No.19723008
- Quality Certificate - Lot No.11423002
- Quality Certificate - Lot No.05323044
- Quality Certificate - Lot No.05323033
- Quality Certificate - Lot No.34222030
- Quality Certificate - Lot No.27122045
- Quality Certificate - Lot No.21122011
- Quality Certificate - Lot No.36121072
- Quality Certificate - Lot No.30221085
- Quality Certificate - Lot No.30221029
- Quality Certificate - Lot No.27721015
- Quality Certificate - Lot No.24321002
- Quality Certificate - Lot No.16421005
- Quality Certificate - Lot No.10221061
- Quality Certificate - Lot No.04521022
- Quality Certificate - Lot No.31320004
- Quality Certificate - Lot No.21720017
- Quality Certificate - Lot No.15420014
- Quality Certificate - Lot No.02820007