Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔透明平底聚丙烯微孔板,未处理,25/袋,不带盖,非灭菌
Product Number3364
- 裙边高度一致,提供更大的机器人抓握表面
- 聚丙烯材质,可耐受多种常见的有机溶剂 (如DMSO、乙醇、甲醇)
- 不含DNase和RNase
- 总体积为360 µL;建议孔工作体积为75至200 µL
- 不带盖;板盖、密封盖和密封带需单独购买
Added to Your Shopping Cart
Details
| Product Number | 3364 |
| 数量/包 | 25 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔 |
| 平板特性 | 标准 |
| 平板颜色 | 透明 |
| 孔底 | 扁平 |
| 孔容积 | 360 µL |
| 建议工作容积 | 75-200 µL |
| 无菌 | 否 |
| 含盖 | 没有 |
| 应用 | 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01326000
- Quality Certificate - Lot No.01226000
- Quality Certificate - Lot No.27625000
- Quality Certificate - Lot No.25825000
- Quality Certificate - Lot No.16825000
- Quality Certificate - Lot No.13825000
- Quality Certificate - Lot No.06625000
- Quality Certificate - Lot No.01725000
- Quality Certificate - Lot No.36524000
- Quality Certificate - Lot No.32024000
- Quality Certificate - Lot No.20824000
- Quality Certificate - Lot No.17024000
- Quality Certificate - Lot No.10824000
- Quality Certificate - Lot No.06724000
- Quality Certificate - Lot No.04324000
- Quality Certificate - Lot No.31723000
- Quality Certificate - Lot No.24923000
- Quality Certificate - Lot No.20623000
- Quality Certificate - Lot No.16623000
- Quality Certificate - Lot No.09323000
- Quality Certificate - Lot No.03922000
- Quality Certificate - Lot No.03622000
- Quality Certificate - Lot No.36521000
- Quality Certificate - Lot No.36421000
- Quality Certificate - Lot No.36321000
- Quality Certificate - Lot No.36221000
- Quality Certificate - Lot No.36121000
- Quality Certificate - Lot No.23621000
- Quality Certificate - Lot No.23521000
- Quality Certificate - Lot No.23121000