Corning® 96-well Solid White Flat Bottom Polystyrene TC-treated Microplates, 25 per bag, without Lid, Sterile
产品编号3362
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Without lids, lids supplied separately
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 25 per bag
选择康宁 EcoChoice™ 产品,助力您的实验室可持续发展。认准 EcoChoice 叶片标识,轻松识别具有特定环境属性的产品,包括使用再生材料、采用可再生能源、通过工艺强化提升效率,以及从源头减少资源使用等。
了解更多。
了解更多。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3362 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | Yes |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件