Corning® 96 Half Area Well Solid White Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile
Product Number3688
- This microplate has half the growth area of a standard 96 well plate
- Flat bottoms with 190 µL total volume
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Opaque walls to prevent well-to-well crosstalk
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3688 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 190 µL |
| Cell Growth Area | 0.16 cm² |
| Recommended Medium Well Volume | 50 - 100 µL |
| Recommended Working Volume | 25-125 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents