Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3694
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Has low background fluorescence and minimize light scattering
- Total volume is 190 µL; recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
- Without lids, lids supplied separately
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$761.20 per case
Added to Your Shopping Cart
Details
| Product Number | 3694 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 190 µL |
| Recommended Working Volume | 25-125 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21826012
- Quality Certificate - Lot No.20326006
- Quality Certificate - Lot No.08626002
- Quality Certificate - Lot No.05526017
- Quality Certificate - Lot No.33525094
- Quality Certificate - Lot No.31125005
- Quality Certificate - Lot No.30925042
- Quality Certificate - Lot No.25925029
- Quality Certificate - Lot No.24525055
- Quality Certificate - Lot No.18325058
- Quality Certificate - Lot No.08725007
- Quality Certificate - Lot No.36224014
- Quality Certificate - Lot No.35824020
- Quality Certificate - Lot No.29524020
- Quality Certificate - Lot No.00324042
- Quality Certificate - Lot No.34423014
- Quality Certificate - Lot No.34323011
- Quality Certificate - Lot No.31023020
- Quality Certificate - Lot No.24923007
- Quality Certificate - Lot No.20123028
- Quality Certificate - Lot No.13723008
- Quality Certificate - Lot No.10323006
- Quality Certificate - Lot No.04423048
- Quality Certificate - Lot No.01323007
- Quality Certificate - Lot No.34722008
- Quality Certificate - Lot No.34522007
- Quality Certificate - Lot No.27522027
- Quality Certificate - Lot No.26322012
- Quality Certificate - Lot No.25422011
- Quality Certificate - Lot No.23522048