Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Solid Black Flat Bottom Polystyrene TC-treated Microplates, 20 per bag, with Lid, Sterile
Product Number3916
- Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3916 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05126028
- Quality Certificate - Lot No.05026036
- Quality Certificate - Lot No.04826005
- Quality Certificate - Lot No.03026042
- Quality Certificate - Lot No.00326016
- Quality Certificate - Lot No.33925015
- Quality Certificate - Lot No.32025031
- Quality Certificate - Lot No.27925048
- Quality Certificate - Lot No.27625004
- Quality Certificate - Lot No.23525004
- Quality Certificate - Lot No.15825003
- Quality Certificate - Lot No.11725009
- Quality Certificate - Lot No.02425027
- Quality Certificate - Lot No.00225003
- Quality Certificate - Lot No.34224004
- Quality Certificate - Lot No.33224023
- Quality Certificate - Lot No.26524030
- Quality Certificate - Lot No.26424038
- Quality Certificate - Lot No.26324038
- Quality Certificate - Lot No.22624006
- Quality Certificate - Lot No.20124045
- Quality Certificate - Lot No.20024069
- Quality Certificate - Lot No.12824022
- Quality Certificate - Lot No.01224036
- Quality Certificate - Lot No.01024017
- Quality Certificate - Lot No.32023020
- Quality Certificate - Lot No.27723030
- Quality Certificate - Lot No.26223017
- Quality Certificate - Lot No.22023049
- Quality Certificate - Lot No.16823006