Corning® 96孔黑色圆底聚苯乙烯微孔板,超低吸附,1/袋,带盖,无菌
Product Number4591
- 具有低背景荧光及最小的光散射
- 可减少孔间串扰
- 总体积为360 µL
- 建议工作体积为75至200 µL
- 符合标准微孔板的外形尺寸要求
- 超低吸附表面为共价结合的水凝胶表面,可最大限度降低细胞粘附、蛋白吸附、酶活化和细胞激活
- 无细胞毒性、不可降解的生物学惰性表面
- 经过γ-辐照灭菌,经认证无热原
- 独立包装
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 4591 |
| 数量/包 | 1 /包 |
| 数量/箱 | 24 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔 |
| 平板特性 | 标准 |
| 平板颜色 | 黑色 |
| 孔底 | 圆形 |
| 孔容积 | 360 µL |
| 建议工作容积 | 75-200 µL |
| 无菌 | 是 |
| 含盖 | 是 |
| 应用 | 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21226037
- Quality Certificate - Lot No.11425034
- Quality Certificate - Lot No.05925055
- Quality Certificate - Lot No.03325005
- Quality Certificate - Lot No.17024042
- Quality Certificate - Lot No.34023030
- Quality Certificate - Lot No.05123036
- Quality Certificate - Lot No.03023016
- Quality Certificate - Lot No.33122013
- Quality Certificate - Lot No.25522016
- Quality Certificate - Lot No.12322036
- Quality Certificate - Lot No.11822063
- Quality Certificate - Lot No.25821033
- Quality Certificate - Lot No.19521046
- Quality Certificate - Lot No.28820039
- Quality Certificate - Lot No.16420029
- Quality Certificate - Lot No.34019022
- Quality Certificate - Lot No.24619061
- Quality Certificate - Lot No.08819029
- Quality Certificate - Lot No.13718038
- Quality Certificate - Lot No.13617005
- Quality Certificate - Lot No.00317043
- Quality Certificate - Lot No.19516015
- Quality Certificate - Lot No.13515015
- Quality Certificate - Lot No.34614016
- Quality Certificate - Lot No.13414055
- Quality Certificate - Lot No.05014003
- Quality Certificate - Lot No.Generic