Corning® 96-well Clear Flat Bottom UV-Transparent Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3635
- 96 well UV microplate has a UV-transparent well bottom and is ideal for determining protein and/or nucleic acid concentrations
- Certified for low background and consistent performance at 260 and 280nm
- DNase- and RNase-free
- UV-transparent bottom is molded directly to an acrylic base for greater strength and maximum leak resistance
- Total well volume: 360 µL; recommended working volumes of 75 to 200 µL
- Lids are available separately
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3635 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 370 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 12826032
- 质量证书 – 批号 12526038
- 质量证书 – 批号 11726040
- 质量证书 – 批号 09226028
- 质量证书 – 批号 08226009
- 质量证书 – 批号 07826004
- 质量证书 – 批号 07026004
- 质量证书 – 批号 04726015
- 质量证书 – 批号 01926018
- 质量证书 – 批号 01426007
- 质量证书 – 批号 00526001
- 质量证书 – 批号 34625030
- 质量证书 – 批号 32425016
- 质量证书 – 批号 30525011
- 质量证书 – 批号 30125019
- 质量证书 – 批号 27225014
- 质量证书 – 批号 26925021
- 质量证书 – 批号 25125049
- 质量证书 – 批号 23425039
- 质量证书 – 批号 21925004
- 质量证书 – 批号 20625010
- 质量证书 – 批号 20625007
- 质量证书 – 批号 19925019
- 质量证书 – 批号 18125028
- 质量证书 – 批号 16025026
- 质量证书 – 批号 15625003
- 质量证书 – 批号 14125017
- 质量证书 – 批号 10925008
- 质量证书 – 批号 09725004
- 质量证书 – 批号 05725030