Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® 48-well Multiple Well Plates, Flat Bottom, Clear, with Lid, Sterile
Product Number3338
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- 0.95cm² growth area per well
- Flat bottoms
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Corning® CellBIND® surface treated for optimal cell attachment
- Sterilized by gamma irradiation
- Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3338 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 48-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 1.6 mL |
Cell Growth Area | 0.95 cm² (approx.) |
Recommended Medium Well Volume | 0.19 - 0.285 mL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29324011
- Quality Certificate - Lot No.08524052
- Quality Certificate - Lot No.07724008
- Quality Certificate - Lot No.02524010
- Quality Certificate - Lot No.35523047
- Quality Certificate - Lot No.24423014
- Quality Certificate - Lot No.14623001
- Quality Certificate - Lot No.13923040
- Quality Certificate - Lot No.12023004
- Quality Certificate - Lot No.36422004
- Quality Certificate - Lot No.24322004
- Quality Certificate - Lot No.22822010
- Quality Certificate - Lot No.11822018
- Quality Certificate - Lot No.08022002
- Quality Certificate - Lot No.05122004
- Quality Certificate - Lot No.01722003
- Quality Certificate - Lot No.26321002
- Quality Certificate - Lot No.17121014
- Quality Certificate - Lot No.09921066
- Quality Certificate - Lot No.06021031
- Quality Certificate - Lot No.34220027
- Quality Certificate - Lot No.30420053
- Quality Certificate - Lot No.10920005
- Quality Certificate - Lot No.31519033
- Quality Certificate - Lot No.23219031
- Quality Certificate - Lot No.13019015
- Quality Certificate - Lot No.02419032
- Quality Certificate - Lot No.00719020
- Quality Certificate - Lot No.23918010
- Quality Certificate - Lot No.17618046