Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Costar® 12孔透明未处理多孔板,大包装,无菌
Product Number3737

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 平底
- 带凝结环的单向板盖,有助于减少污染
- 独立的字母数字编码便于区分孔
- 统一尺寸,便于堆放
- 经过γ-辐照灭菌
- 经认证无热原

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3737 |
数量/包 | 5 /包 |
数量/箱 | 100 /箱 |
品牌 | Corning® |
平板规格 | 12孔 |
平板特性 | 标准 |
平板颜色 | 透明 |
孔容积 | 6.9 mL |
细胞生长面积 | 3.8 cm² (近似值) |
建议中等孔容积 | 0.76 - 1.14 mL |
无菌 | 是 |
含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31124046
- Quality Certificate - Lot No.27724031
- Quality Certificate - Lot No.23324005
- Quality Certificate - Lot No.12024095
- Quality Certificate - Lot No.08124034
- Quality Certificate - Lot No.02324037
- Quality Certificate - Lot No.02324001
- Quality Certificate - Lot No.30423049
- Quality Certificate - Lot No.29323039
- Quality Certificate - Lot No.23423018
- Quality Certificate - Lot No.18823004
- Quality Certificate - Lot No.18123010
- Quality Certificate - Lot No.03123013
- Quality Certificate - Lot No.33222003
- Quality Certificate - Lot No.25422014
- Quality Certificate - Lot No.24122015
- Quality Certificate - Lot No.21122012
- Quality Certificate - Lot No.09522003
- Quality Certificate - Lot No.33621021
- Quality Certificate - Lot No.28121035
- Quality Certificate - Lot No.24421047
- Quality Certificate - Lot No.23921005
- Quality Certificate - Lot No.18721040
- Quality Certificate - Lot No.13121005
- Quality Certificate - Lot No.11121041
- Quality Certificate - Lot No.27420040
- Quality Certificate - Lot No.24520045
- Quality Certificate - Lot No.27719001
- Quality Certificate - Lot No.12219047
- Quality Certificate - Lot No.11419013