Costar® 24-well Clear Not Treated Multiple Well Plates, Bulk Pack, Sterile
Product Number3738
- Flat bottoms
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Sterilized by gamma irradiation
- Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3738 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Volume | 3.4 mL |
| Cell Growth Area | 1.9 cm² (approx.) |
| Recommended Medium Well Volume | 0.38 - 0.57 mL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25926601
- Quality Certificate - Lot No.23926018
- Quality Certificate - Lot No.23326601
- Quality Certificate - Lot No.14526601
- Quality Certificate - Lot No.10426045
- Quality Certificate - Lot No.04626021
- Quality Certificate - Lot No.33325011
- Quality Certificate - Lot No.31925601
- Quality Certificate - Lot No.31425001
- Quality Certificate - Lot No.25425048
- Quality Certificate - Lot No.25225601
- Quality Certificate - Lot No.23225601
- Quality Certificate - Lot No.15125003
- Quality Certificate - Lot No.10325021
- Quality Certificate - Lot No.05525601
- Quality Certificate - Lot No.02425021
- Quality Certificate - Lot No.34824601
- Quality Certificate - Lot No.32824013
- Quality Certificate - Lot No.31724059
- Quality Certificate - Lot No.30624602
- Quality Certificate - Lot No.28424006
- Quality Certificate - Lot No.22724001
- Quality Certificate - Lot No.22524015
- Quality Certificate - Lot No.19224601
- Quality Certificate - Lot No.18324003
- Quality Certificate - Lot No.14824012
- Quality Certificate - Lot No.14124030
- Quality Certificate - Lot No.03424020
- Quality Certificate - Lot No.01224010
- Quality Certificate - Lot No.00324003