Falcon® 96-well Clear Round Bottom Not Treated Microplate, with Lid, Individually Wrapped, Sterile, 50/Case
Product Number351177
Falcon® 96-well Clear Assay Plate is comprised of clear not treated polystyrene. Round bottom, with lid, individually wrapped, sterile, 50/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Non-treated polystyrene
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 351177 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Volume | 0.32 mL |
| Cell Growth Area | 0.36 cm² |
| Recommended Working Volume | 50-250 µL |
| Surface Treatment | Not Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Storage | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9345002
- Quality Certificate - Lot No.9337002
- Quality Certificate - Lot No.9335002
- Quality Certificate - Lot No.9298002
- Quality Certificate - Lot No.9297004
- Quality Certificate - Lot No.9295007
- Quality Certificate - Lot No.9294009
- Quality Certificate - Lot No.9290006
- Quality Certificate - Lot No.9288007
- Quality Certificate - Lot No.9219003
- Quality Certificate - Lot No.9218005
- Quality Certificate - Lot No.9217005
- Quality Certificate - Lot No.9215001
- Quality Certificate - Lot No.9214002
- Quality Certificate - Lot No.9213009
- Quality Certificate - Lot No.9172005
- Quality Certificate - Lot No.9170006
- Quality Certificate - Lot No.9162004
- Quality Certificate - Lot No.9158002
- Quality Certificate - Lot No.9153009
- Quality Certificate - Lot No.9091006
- Quality Certificate - Lot No.9049010
- Quality Certificate - Lot No.9043005
- Quality Certificate - Lot No.9043004
- Quality Certificate - Lot No.8347003
- Quality Certificate - Lot No.8344011
- Quality Certificate - Lot No.8337005
- Quality Certificate - Lot No.8298008
- Quality Certificate - Lot No.8295022
- Quality Certificate - Lot No.8295021