Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 96-well Cell Clear Flat Bottom TC-treated Culture Microplate, with Lid, Sterile, 5/Pack, 50/Case
Product Number353075

- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353075 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Falcon® |
Plate Format | 96-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 0.37 mL |
Cell Growth Area | 0.32 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9347003
- Quality Certificate - Lot No.9323019
- Quality Certificate - Lot No.9314004
- Quality Certificate - Lot No.9290008
- Quality Certificate - Lot No.9234015
- Quality Certificate - Lot No.9224010
- Quality Certificate - Lot No.9196025
- Quality Certificate - Lot No.9169003
- Quality Certificate - Lot No.9133007
- Quality Certificate - Lot No.9105015
- Quality Certificate - Lot No.9070010
- Quality Certificate - Lot No.8362005
- Quality Certificate - Lot No.8352006
- Quality Certificate - Lot No.8336005
- Quality Certificate - Lot No.8282019
- Quality Certificate - Lot No.8266005
- Quality Certificate - Lot No.8211002
- Quality Certificate - Lot No.8197019
- Quality Certificate - Lot No.8171003
- Quality Certificate - Lot No.8161018
- Quality Certificate - Lot No.8134024
- Quality Certificate - Lot No.8106012
- Quality Certificate - Lot No.8044013
- Quality Certificate - Lot No.7345017
- Quality Certificate - Lot No.7324018
- Quality Certificate - Lot No.7274024
- Quality Certificate - Lot No.7254017
- Quality Certificate - Lot No.7210002
- Quality Certificate - Lot No.7198011
- Quality Certificate - Lot No.7107016