Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96-well Black/Clear Flat Bottom TC-treated Imaging Microplate with Lid, 8/Pack, 32/Case
Product Number353219
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
3 652,95 kr per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 353219 |
| Qty./Pk | 8 / Pk |
| Qty./Cs | 32 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 0.37 mL |
| Cell Growth Area | 0.32 cm² |
| Recommended Working Volume | 25-340 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E260137C
- Quality Certificate - Lot No.E25083E8
- Quality Certificate - Lot No.E25023BE
- Quality Certificate - Lot No.E24063C6
- Quality Certificate - Lot No.E240138L
- Quality Certificate - Lot No.E23113CN
- Quality Certificate - Lot No.E231134V
- Quality Certificate - Lot No.E230435J
- Quality Certificate - Lot No.E22073Q6
- Quality Certificate - Lot No.E22033AA
- Quality Certificate - Lot No.E22023NY
- Quality Certificate - Lot No.E22023G3
- Quality Certificate - Lot No.E21053FH
- Quality Certificate - Lot No.E21053AW
- Quality Certificate - Lot No.E21013E9
- Quality Certificate - Lot No.E20053HD
- Quality Certificate - Lot No.E20023LV
- Quality Certificate - Lot No.E20023CF
- Quality Certificate - Lot No.E19123ET
- Quality Certificate - Lot No.E19103HP
- Quality Certificate - Lot No.E19093CQ
- Quality Certificate - Lot No.E1909358
- Quality Certificate - Lot No.E190734K
- Quality Certificate - Lot No.E19063PU
- Quality Certificate - Lot No.E19043HQ
- Quality Certificate - Lot No.E19023J7
- Quality Certificate - Lot No.E1811375
- Quality Certificate - Lot No.E181039B
- Quality Certificate - Lot No.E1804368
- Quality Certificate - Lot No.E18033CD