Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96-well Clear Round Bottom TC-treated Cell Culture Microplate, with Lid, Sterile, 5/Pack, 50/Case
Product Number353227
Falcon® 96-well Clear Microplate is comprised of clear TC-treated polystyrene. Round bottom, with lid, sterile, 5/pack, 50/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$292.30 per case
Added to Your Shopping Cart
Details
| Product Number | 353227 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Volume | 0.32 mL |
| Cell Growth Area | 0.36 cm² |
| Recommended Working Volume | 50-250 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Storage | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9357001
- Quality Certificate - Lot No.9354002
- Quality Certificate - Lot No.9300002
- Quality Certificate - Lot No.9298003
- Quality Certificate - Lot No.9230008
- Quality Certificate - Lot No.9228003
- Quality Certificate - Lot No.9172006
- Quality Certificate - Lot No.9168015
- Quality Certificate - Lot No.9113006
- Quality Certificate - Lot No.9111007
- Quality Certificate - Lot No.9108006
- Quality Certificate - Lot No.9055006
- Quality Certificate - Lot No.9052001
- Quality Certificate - Lot No.9050010
- Quality Certificate - Lot No.9049011
- Quality Certificate - Lot No.8351010
- Quality Certificate - Lot No.8298009
- Quality Certificate - Lot No.8294017
- Quality Certificate - Lot No.8232017
- Quality Certificate - Lot No.8225021
- Quality Certificate - Lot No.8176016
- Quality Certificate - Lot No.8164006
- Quality Certificate - Lot No.8155015
- Quality Certificate - Lot No.8114006
- Quality Certificate - Lot No.8108008
- Quality Certificate - Lot No.8100006
- Quality Certificate - Lot No.8043011
- Quality Certificate - Lot No.7345014
- Quality Certificate - Lot No.7281025
- Quality Certificate - Lot No.7274021