Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
Product Number353376
Falcon® 96-well Black Microplate is comprised of TC-treated polystyrene. Flat bottom, with lid, sterile, 32/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
1.503,04 kr. per case
Added to Your Shopping Cart
Details
| Product Number | 353376 |
| Qty./Pk | 8 / Pk |
| Qty./Cs | 32 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Solid black |
| Well Bottom | Flat |
| Well Volume | 0.37 mL |
| Cell Growth Area | 0.34 cm² |
| Recommended Working Volume | 25-340 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Storage | -20 to +60°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E260438M
- Quality Certificate - Lot No.E25053DJ
- Quality Certificate - Lot No.E241239V
- Quality Certificate - Lot No.E23043HG
- Quality Certificate - Lot No.E211239K
- Quality Certificate - Lot No.E21113A5
- Quality Certificate - Lot No.E21083PQ
- Quality Certificate - Lot No.E20103EL
- Quality Certificate - Lot No.E19043HS
- Quality Certificate - Lot No.E1904377
- Quality Certificate - Lot No.E18073BS
- Quality Certificate - Lot No.E17063BG
- Quality Certificate - Lot No.E16103L6
- Quality Certificate - Lot No.E15103R5
- Quality Certificate - Lot No.E15013BR