Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Collagen IV 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354429

Learn More

Corning® BioCoat™ Collagen IV 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of mouse collagen type IV. Flat bottom, with lid, 5/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 354429 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 370 µL |
Cell Growth Area | 0,32 cm² |
Lids Included | Oui |
Storage | 2°C- 8°C |
Surface Coating | Collagen IV |
- Quality Certificate - Lot No.25423007
- Quality Certificate - Lot No.8281004
- Quality Certificate - Lot No.8099256
- Quality Certificate - Lot No.7338012
- Quality Certificate - Lot No.7191001
- Quality Certificate - Lot No.6340003
- Quality Certificate - Lot No.6193004
- Quality Certificate - Lot No.5055001
- Quality Certificate - Lot No.4230001
- Quality Certificate - Lot No.4111009
- Quality Certificate - Lot No.1068004
- Quality Certificate - Lot No.0174001
- Quality Certificate - Lot No.0041002