
Corning® BioCoat® Matrigel® Matrix Thin-Layer Clear Flat Bottom Multiwell Assay Plate, 5/Case
Product Number354607

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This is the suggested replacement for 354433, 354600, 354601, and 354605.
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$193.05 per case
Added to Your Shopping Cart
Details
Product Number | 354607 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 370 µL |
Lids Included | Yes |
Surface Coating | Matrigel Matrix |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12224007
- Quality Certificate - Lot No.22623006
- Quality Certificate - Lot No.9217005
- Quality Certificate - Lot No.9119015
- Quality Certificate - Lot No.8316003
- Quality Certificate - Lot No.7268008
- Quality Certificate - Lot No.6256004
- Quality Certificate - Lot No.5026313
- Quality Certificate - Lot No.5019304
- Quality Certificate - Lot No.4090006
- Quality Certificate - Lot No.2279002
- Quality Certificate - Lot No.2102006
- Quality Certificate - Lot No.2010006
- Quality Certificate - Lot No.1046002