
Corning® BioCoat® Poly-L-Ornithine/Laminin 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354657

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Poly-L-Ornithine/Laminin 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of poly-L-ornithine and laminin. Flat bottom, with lid, 5/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$181.72 per case
Added to Your Shopping Cart
Details
Product Number | 354657 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 370 µL |
Cell Growth Area | 0.32 cm² |
Lids Included | Yes |
Storage | 2°C- 8°C |
Surface Coating | Poly-L-Ornithine/Laminin |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33024006
- Quality Certificate - Lot No.30924003
- Quality Certificate - Lot No.29623004
- Quality Certificate - Lot No.9148010
- Quality Certificate - Lot No.8330002
- Quality Certificate - Lot No.8113016
- Quality Certificate - Lot No.8022312
- Quality Certificate - Lot No.6172004
- Quality Certificate - Lot No.6144002
- Quality Certificate - Lot No.4027003
- Quality Certificate - Lot No.3044004
- Quality Certificate - Lot No.26656
- Quality Certificate - Lot No.2026006
- Quality Certificate - Lot No.1321002
- Quality Certificate - Lot No.1235002
- Quality Certificate - Lot No.1116007