Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354407
Corning® BioCoat™ Collagen I 96 Clear Well Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, 5/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 354407 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.32 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
- Quality Certificate - Lot No.10326014
- Quality Certificate - Lot No.04026020
- Quality Certificate - Lot No.01226009
- Quality Certificate - Lot No.33625008
- Quality Certificate - Lot No.31125009
- Quality Certificate - Lot No.30725016
- Quality Certificate - Lot No.28625032
- Quality Certificate - Lot No.12625020
- Quality Certificate - Lot No.11825043
- Quality Certificate - Lot No.10525043
- Quality Certificate - Lot No.06925027
- Quality Certificate - Lot No.06225014
- Quality Certificate - Lot No.03825009
- Quality Certificate - Lot No.00625014
- Quality Certificate - Lot No.31024029
- Quality Certificate - Lot No.28524022
- Quality Certificate - Lot No.21924033
- Quality Certificate - Lot No.21524009
- Quality Certificate - Lot No.18324031
- Quality Certificate - Lot No.14924012
- Quality Certificate - Lot No.14224013
- Quality Certificate - Lot No.13124005
- Quality Certificate - Lot No.06024047
- Quality Certificate - Lot No.05124018
- Quality Certificate - Lot No.04324018
- Quality Certificate - Lot No.01524005
- Quality Certificate - Lot No.01124018
- Quality Certificate - Lot No.34223011
- Quality Certificate - Lot No.30723004
- Quality Certificate - Lot No.29923007