Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Collagen I 96-well Black/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354649

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Collagen I 96-well Black/Clear Plate is comprised of black TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, 5/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 354649 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 0.32 cm² |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22524035
- Quality Certificate - Lot No.22224024
- Quality Certificate - Lot No.20524013
- Quality Certificate - Lot No.08124032
- Quality Certificate - Lot No.01924009
- Quality Certificate - Lot No.31323002
- Quality Certificate - Lot No.30623011
- Quality Certificate - Lot No.20623020
- Quality Certificate - Lot No.18023008
- Quality Certificate - Lot No.17023008
- Quality Certificate - Lot No.00923014
- Quality Certificate - Lot No.29322028
- Quality Certificate - Lot No.21821009
- Quality Certificate - Lot No.20921024
- Quality Certificate - Lot No.19721010
- Quality Certificate - Lot No.31820004
- Quality Certificate - Lot No.29720004
- Quality Certificate - Lot No.08720007
- Quality Certificate - Lot No.02220032
- Quality Certificate - Lot No.29819054
- Quality Certificate - Lot No.13719010
- Quality Certificate - Lot No.12319010
- Quality Certificate - Lot No.04919006
- Quality Certificate - Lot No.32718004
- Quality Certificate - Lot No.16618004
- Quality Certificate - Lot No.06818022
- Quality Certificate - Lot No.02618011
- Quality Certificate - Lot No.26517015
- Quality Certificate - Lot No.11817009
- Quality Certificate - Lot No.08317006