Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Collagen I 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354650

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This is a suggested replacement for 356700.
Corning® BioCoat™ Collagen I 96-well White/Clear Plate is comprised of white TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, 5/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 354650 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 0.32 cm² |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04825021
- Quality Certificate - Lot No.02725017
- Quality Certificate - Lot No.20124016
- Quality Certificate - Lot No.24223032
- Quality Certificate - Lot No.12223019
- Quality Certificate - Lot No.02623004
- Quality Certificate - Lot No.33522029
- Quality Certificate - Lot No.16822015
- Quality Certificate - Lot No.32520004
- Quality Certificate - Lot No.29720005
- Quality Certificate - Lot No.22320020
- Quality Certificate - Lot No.31219012
- Quality Certificate - Lot No.07419013
- Quality Certificate - Lot No.18318023
- Quality Certificate - Lot No.30717013
- Quality Certificate - Lot No.10817005
- Quality Certificate - Lot No.24616004
- Quality Certificate - Lot No.17616010
- Quality Certificate - Lot No.09916015
- Quality Certificate - Lot No.26815010
- Quality Certificate - Lot No.11814027
- Quality Certificate - Lot No.Generic