Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat™ I型胶原包被96孔透明平底微孔板,经TC处理,带盖,5/包,50/箱
Product Number356407
This is the suggested replacement for 356698.
Corning® BioCoat™ I型胶原包被96孔透明微孔板由经TC处理的透明聚苯乙烯板和均匀的鼠尾I型胶原包被组成。平底,带盖,5/包,50/箱
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 356407 |
| 数量/包 | 5 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Corning® |
| 细胞生长面积 | 0.32 cm² |
| 储存 | 4°- 30°C |
| 表面包被 | I型胶原 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22926024
- Quality Certificate - Lot No.12426005
- Quality Certificate - Lot No.10326013
- Quality Certificate - Lot No.33625007
- Quality Certificate - Lot No.31125008
- Quality Certificate - Lot No.16825022
- Quality Certificate - Lot No.16025022
- Quality Certificate - Lot No.10525042
- Quality Certificate - Lot No.28524021
- Quality Certificate - Lot No.21924032
- Quality Certificate - Lot No.21524005
- Quality Certificate - Lot No.18324032
- Quality Certificate - Lot No.14924011
- Quality Certificate - Lot No.14224012
- Quality Certificate - Lot No.06024047
- Quality Certificate - Lot No.05124018
- Quality Certificate - Lot No.04324018
- Quality Certificate - Lot No.01524005
- Quality Certificate - Lot No.33523006
- Quality Certificate - Lot No.33523004
- Quality Certificate - Lot No.29923007
- Quality Certificate - Lot No.27823027
- Quality Certificate - Lot No.24723006
- Quality Certificate - Lot No.20823011
- Quality Certificate - Lot No.03323012
- Quality Certificate - Lot No.03023014
- Quality Certificate - Lot No.33122005
- Quality Certificate - Lot No.31822011
- Quality Certificate - Lot No.29322027
- Quality Certificate - Lot No.18222017