
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine 96-well White/Opaque Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354620

Learn More

Corning® BioCoat™ Poly-D-Lysine 96-well White/Opaque Plate is comprised of white TC-treated polystyrene with a uniform application of Poly-D-Lysine. Opaque flat bottom, with lid, 5/case
Please note: The following Microplate catalog numbers now meet ANSI/SBS Specifications: 353228, 353915, 353279, 323296, 354519, 356519, 356699, 354620, 356620, 356691

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$80.41 per case
Product Number | 354620 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Storage | 4°- 30°C |
Surface Coating | Poly-D-Lysine |
- Quality Certificate - Lot No.19724023
- Quality Certificate - Lot No.07724006
- Quality Certificate - Lot No.05124019
- Quality Certificate - Lot No.28923017
- Quality Certificate - Lot No.23523041
- Quality Certificate - Lot No.13023004
- Quality Certificate - Lot No.10823011
- Quality Certificate - Lot No.10023022
- Quality Certificate - Lot No.19622019
- Quality Certificate - Lot No.13322018
- Quality Certificate - Lot No.06322019
- Quality Certificate - Lot No.03622014
- Quality Certificate - Lot No.19021012
- Quality Certificate - Lot No.02521045
- Quality Certificate - Lot No.31120007
- Quality Certificate - Lot No.23020048
- Quality Certificate - Lot No.01420033
- Quality Certificate - Lot No.24219011
- Quality Certificate - Lot No.29218010
- Quality Certificate - Lot No.30017010
- Quality Certificate - Lot No.08516011
- Quality Certificate - Lot No.15615013
- Quality Certificate - Lot No.XXXXXXXX
- Quality Certificate - Lot No.Generic