Corning® BioCoat® Poly-L-Lysine 96-well Clear TC-treated Flat Bottom Assay Plate, with Lid, 5/Pack, 50/Case
产品编号356516
Corning® BioCoat™ Poly-L-Lysine 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-L-Lysine. Flat bottom, with low evaporation lid, 10 sleeves of 5, 50/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 356516 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.32 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Poly-L-Lysine |
产品规格文件
可用的证书
- 质量证书 – 批号 15926013
- 质量证书 – 批号 33625005
- 质量证书 – 批号 16725006
- 质量证书 – 批号 10425005
- 质量证书 – 批号 26124018
- 质量证书 – 批号 16424024
- 质量证书 – 批号 03624013
- 质量证书 – 批号 03023022
- 质量证书 – 批号 02323018
- 质量证书 – 批号 26622015
- 质量证书 – 批号 23022020
- 质量证书 – 批号 20322038
- 质量证书 – 批号 13922051
- 质量证书 – 批号 28121014
- 质量证书 – 批号 28121008
- 质量证书 – 批号 25321012
- 质量证书 – 批号 23221008
- 质量证书 – 批号 00821012
- 质量证书 – 批号 27220009
- 质量证书 – 批号 25820007
- 质量证书 – 批号 23720011
- 质量证书 – 批号 19720006
- 质量证书 – 批号 19120008
- 质量证书 – 批号 32619007
- 质量证书 – 批号 24219008
- 质量证书 – 批号 07419015
- 质量证书 – 批号 21518008
- 质量证书 – 批号 12418009
- 质量证书 – 批号 26517017
- 质量证书 – 批号 15317012