
Corning® FluoroBlok™ HTS 24-well Multiwell Permeable Support System with 3.0 µm High Density PET Membrane, Sterile, 5/Case
产品编号351156

This is suggested replacement for 351155.
The Corning FluoroBlok Insert System is made with a unique light-tight PET membrane that effectively blocks the transmission of light from 400-700 nm.
- Save time and labor using automated fluorescence detection
- Eliminate cell insert manipulation—get rapid data collection without the need for plate washing or manual cell scraping and counting. Chart migration of cells and molecules in realtime without dismantling or destroying the insert
- Increase sample throughput—automate many commonly used membrane-based cell assays and increase the efficiency, productivity and throughput of these assays in the drug discovery process
- Handle 24 inserts simultaneously—all 24 wells are part of a single unit that is compatible with Falcon 24 well Plates and Feeder Tray
- Each insert has a generous, automation-compatible sampling port. When used with Falcon 24 well plates, users can sample above and below the membrane with standard 200 µL or 1000 µL pipet tips or automated fluid handler tips.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 351156 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Plate Format | 24-well |
Cell Growth Area | 0.3 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 3 µm |
Membrane Diameter | 6.4 mm |
Lids Included | Yes |
Storage | Room temperature |
产品规格文件
可用的证书
- 质量证书 – 批号 9294022
- 质量证书 – 批号 9266013
- 质量证书 – 批号 8323009
- 质量证书 – 批号 6354003
- 质量证书 – 批号 6319007
- 质量证书 – 批号 6262020
- 质量证书 – 批号 6210004
- 质量证书 – 批号 6199045
- 质量证书 – 批号 6171010
- 质量证书 – 批号 6081003
- 质量证书 – 批号 6025042
- 质量证书 – 批号 5326016
- 质量证书 – 批号 5284049
- 质量证书 – 批号 5249052
- 质量证书 – 批号 5235080
- 质量证书 – 批号 5067084
- 质量证书 – 批号 4257053
- 质量证书 – 批号 4206009
- 质量证书 – 批号 4187059
- 质量证书 – 批号 4149003
- 质量证书 – 批号 4142003
- 质量证书 – 批号 3183004
- 质量证书 – 批号 2199003
- 质量证书 – 批号 1340009
- 质量证书 – 批号 0083004
- 质量证书 – 批号 0042013