Corning® BioCoat® Collagen I Permeable Supports with 3.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
产品编号354541
This is the suggested replacement for 3494.
(This is suggested replacement for 3496.)
Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
Storage: 2°- 8°C; Shelf life: >= 3 months from date of shipment
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 354541 |
| 数量/包 | 12 /包 |
| 数量/箱 | 24 /箱 |
| 品牌 | Corning® |
| 细胞生长面积 | 0.3 cm² |
| 膜材料 | 聚对苯二甲酸乙二醇酯 (PET) |
| 膜孔径 | 3 µm |
| 膜直径 | 6.4 mm |
| 包装规格 | 12个细胞培养小室/板/包,2块板/箱 |
产品规格文件
Compatible Accessories
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504
N/A
per case