
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Fibrillar Collagen I 24-well Multiwell Insert System with 1.0 µm PET Membrane, 1/Case
Product Number354803
This is the suggested replacement for 354804.
This system is packaged with ready-to-use Falcon® Companion Plates.
Shipping: Refrigerated shipping
Coating: Fibrillar Collagen
Transmitting: Transparent
Storage: Store at 2-8°C, away from direct sunlight, do not freeze. Shelf life: At least 3 months from date of shipment
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 354803 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Cell Growth Area | 0.3 cm² |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 1 µm |
Membrane Diameter | 6.4 mm |

Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 50/Case
353047
Falcon® 24-well Multiwell Insert System with 1.0 µm Pore High Density PET Membrane, 5/Case
351181
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694