Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® FluoroBlok™ 24孔板可细胞培养小室,8.0 µm彩色PET膜,无菌,1/包,48/箱
Product Number351152
康宁FluoroBlok细胞培养小室可阻挡光线透过,简化荧光标记细胞迁移检测。康宁FluoroBlok细胞培养小室采用独特的避光PET膜,可有效阻挡400-700 nm光线透过。康宁FluoroBlok膜可屏蔽位于小室上部空间的荧光标记细胞发出的荧光,使其不可见。标记细胞穿过膜后,荧光就不再受遮蔽,可以被荧光酶标仪轻松检测到。
- 建议的孔中培养基体积为 0.7-0.9 mL
- 建议的小室中培养基体积为 0.2-0.35 mL
储存条件:室温下保存,避免阳光直射。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 351152 |
| 数量/包 | 8 /包 |
| 数量/箱 | 48 /箱 |
| 品牌 | Corning® |
| 平板规格 | 24孔 |
| 细胞生长面积 | 0.3 cm² |
| 表面处理 | 经TC处理 |
| 无菌 | 是 |
| 膜材料 | 聚对苯二甲酸乙二醇酯 (PET) |
| 膜孔径 | 8 µm |
| 标称孔密度 | 6+/-2 x 10⁴ pores per cm² |
| 膜直径 | 6.4 mm |
| 储存 | Room temperature |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.9324003
- Quality Certificate - Lot No.9295016
- Quality Certificate - Lot No.9168029
- Quality Certificate - Lot No.9140035
- Quality Certificate - Lot No.9112006
- Quality Certificate - Lot No.9084003
- Quality Certificate - Lot No.9008020
- Quality Certificate - Lot No.8288036
- Quality Certificate - Lot No.8232027
- Quality Certificate - Lot No.8197033
- Quality Certificate - Lot No.8100013
- Quality Certificate - Lot No.8078021
- Quality Certificate - Lot No.8042012
- Quality Certificate - Lot No.8016022
- Quality Certificate - Lot No.7261025
- Quality Certificate - Lot No.7233013
- Quality Certificate - Lot No.7199013
- Quality Certificate - Lot No.7137011
- Quality Certificate - Lot No.7109004
- Quality Certificate - Lot No.7033021
- Quality Certificate - Lot No.7023009
- Quality Certificate - Lot No.6355024
- Quality Certificate - Lot No.6234050
- Quality Certificate - Lot No.6206089
- Quality Certificate - Lot No.6171130
- Quality Certificate - Lot No.6143077
- Quality Certificate - Lot No.6108136
- Quality Certificate - Lot No.6080045
- Quality Certificate - Lot No.6028032
- Quality Certificate - Lot No.5307181