Falcon® Permeable Support for 6-well Plate with 3.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353091
This is suggested replacement for 354573.
Applications
- Visualization by light microscopy
- Transmission and scanning electron microscopy
- Useful for studying transport of larger molecules (lipoproteins)and viruses
- Transendothelial migration
- Smooth muscle migration
- Endothelial cell migration
Attributes
- Recommended medium well volume 2.7-3.2 mL
- Recommended medium insert volume 1.5-2.5 mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353091 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Falcon® |
| Plate Format | 6-well |
| Cell Growth Area | 4.2 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 8 x 10⁵ pores per cm² |
| Membrane Diameter | 23.1 mm |
| Storage | Room temperature |
Specifications Documents
Compatible Accessories
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694
N/A
per case
Falcon® 6-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353502
N/A
per case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376Out of Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.9280014
- Quality Certificate - Lot No.9223013
- Quality Certificate - Lot No.9161012
- Quality Certificate - Lot No.9049024
- Quality Certificate - Lot No.8345013
- Quality Certificate - Lot No.8226011
- Quality Certificate - Lot No.8161020
- Quality Certificate - Lot No.7345008
- Quality Certificate - Lot No.7281044
- Quality Certificate - Lot No.7221010
- Quality Certificate - Lot No.7165008
- Quality Certificate - Lot No.7107006
- Quality Certificate - Lot No.7044017
- Quality Certificate - Lot No.6349015
- Quality Certificate - Lot No.6283069
- Quality Certificate - Lot No.6227042
- Quality Certificate - Lot No.6201106
- Quality Certificate - Lot No.6171122
- Quality Certificate - Lot No.6108123
- Quality Certificate - Lot No.6068855
- Quality Certificate - Lot No.6046003
- Quality Certificate - Lot No.5363220
- Quality Certificate - Lot No.5288002
- Quality Certificate - Lot No.5286001
- Quality Certificate - Lot No.5271002
- Quality Certificate - Lot No.5214029
- Quality Certificate - Lot No.5158068
- Quality Certificate - Lot No.5102071
- Quality Certificate - Lot No.5075080
- Quality Certificate - Lot No.5039076