Falcon® Permeable Support for 6-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353092
Applications
- Transport, secretion and diffusion of large molecules or viruses
- Cell migration studies
- This pore size offers maximum diffusion of large molecules or viruses
Attributes
- Recommended medium well volume 2.7-3.2 mL
- Recommended medium insert volume 1.5-2.5 mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
366,20 € per case
Added to Your Shopping Cart
Details
| Product Number | 353092 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Falcon® |
| Plate Format | 6-well |
| Cell Growth Area | 4.2 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 2 x 10⁶ pores per cm² |
| Membrane Diameter | 23.1 mm |
| Storage | Room temperature |
Specifications Documents
Compatible Accessories
Falcon® 6-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353502
$181.49 per case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376Out of Stock
201,75 € per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
601,57 € per case
Available Certificates
- Quality Certificate - Lot No.9231028
- Quality Certificate - Lot No.9101003
- Quality Certificate - Lot No.9050014
- Quality Certificate - Lot No.8345014
- Quality Certificate - Lot No.8296036
- Quality Certificate - Lot No.8227007
- Quality Certificate - Lot No.8169032
- Quality Certificate - Lot No.8043015
- Quality Certificate - Lot No.7288048
- Quality Certificate - Lot No.7169008
- Quality Certificate - Lot No.7107007
- Quality Certificate - Lot No.7039019
- Quality Certificate - Lot No.6355023
- Quality Certificate - Lot No.6187039
- Quality Certificate - Lot No.6171123
- Quality Certificate - Lot No.6108124
- Quality Certificate - Lot No.6047001
- Quality Certificate - Lot No.6033182
- Quality Certificate - Lot No.5363221
- Quality Certificate - Lot No.5291041
- Quality Certificate - Lot No.5221034
- Quality Certificate - Lot No.5158069
- Quality Certificate - Lot No.5109070
- Quality Certificate - Lot No.5039077
- Quality Certificate - Lot No.4357020
- Quality Certificate - Lot No.4292056
- Quality Certificate - Lot No.4229001
- Quality Certificate - Lot No.4168821
- Quality Certificate - Lot No.4159023
- Quality Certificate - Lot No.3339010