Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Permeable Support for 6-well Plate with 8.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353093
This is suggested replacement for 354576.
Applications
- Tumor invasion
- Cell migration
- Chemotaxis
- Metastasis
Attributes
- Recommended medium well volume 2.7-3.2 mL
- Recommended medium insert volume 1.5-2.5 mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
488,99 € per case
Added to Your Shopping Cart
Details
| Product Number | 353093 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Falcon® |
| Plate Format | 6-well |
| Cell Growth Area | 4.2 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 8 µm |
| Nominal Pore Density | 6 x 10⁴ pores per cm² |
| Membrane Diameter | 23.1 mm |
| Storage | Room temperature Room temperature |
Specifications Documents
Compatible Accessories
Falcon® 6-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353502
$181.49 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694
$551.81 per case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376
$242.69 per case
Available Certificates
- Quality Certificate - Lot No.9226007
- Quality Certificate - Lot No.9168022
- Quality Certificate - Lot No.9106005
- Quality Certificate - Lot No.9049025
- Quality Certificate - Lot No.8345015
- Quality Certificate - Lot No.8232024
- Quality Certificate - Lot No.8169033
- Quality Certificate - Lot No.8129006
- Quality Certificate - Lot No.8042011
- Quality Certificate - Lot No.7341003
- Quality Certificate - Lot No.7295051
- Quality Certificate - Lot No.7227012
- Quality Certificate - Lot No.7170014
- Quality Certificate - Lot No.7102002
- Quality Certificate - Lot No.7044018
- Quality Certificate - Lot No.6356014
- Quality Certificate - Lot No.6290087
- Quality Certificate - Lot No.6227043
- Quality Certificate - Lot No.6171124
- Quality Certificate - Lot No.6108125
- Quality Certificate - Lot No.6048001
- Quality Certificate - Lot No.6033183
- Quality Certificate - Lot No.5363222
- Quality Certificate - Lot No.5228033
- Quality Certificate - Lot No.5165060
- Quality Certificate - Lot No.5116049
- Quality Certificate - Lot No.5075014
- Quality Certificate - Lot No.5039078
- Quality Certificate - Lot No.5011084
- Quality Certificate - Lot No.4299032