text.skipToContent text.skipToNavigation

Falcon® Permeable Support for 24-well Plate with 0.4 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case

Product Number353095

E-mail

Applications

  • Scanning and transmission electron microscopy
  • Visualization of live cells by light microscopy
  • Removal of membrane from housing
  • Immunocytochemical staining

Attributes

  • Recommended medium well volume 0.7-0.9mL
  • Recommended medium insert volume 0.2-0.35 mL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


405,31 € per case

Details
Product Number   353095
Qty./Pk   1 / Pk  
Qty./Cs   48 / Cs  
Brand   Falcon®  
Plate Format   24-well  
Cell Growth Area   0.3 cm²  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   0.4 µm  
Nominal Pore Density   (2.0 ± 0.4) X 10⁶ pores per cm²  
Membrane Diameter   6.4 mm  
Storage   Room temperature Room temperature  
Application   Air-Liquid Interface (ALI) Cultures  
Specifications Documents
Compatible Accessories
Falcon® 6-well Deep Well PETG Plate, 1/Pack, 4/Case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

$425.39 per case