Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Permeable Support for 12-well Plate with 1.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353103
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Applications
- General-purpose membrane
- Growth and visualization of live cells
- Transport, secretion, and diffusion of most molecules into, out of, and through cell monolayers
- Immunocytochemical staining
- Drug bioavailability assays
Attributes
- In general, this is the maximum pore size available to prevent cell migration through pores
- Recommended medium well volume 1.4-2.3 mL
- Recommended medium insert volume 0.4-1.0 mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353103 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Falcon® |
Plate Format | 12-well |
Cell Growth Area | 0.9 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 1 µm |
Nominal Pore Density | 1.6 x 10⁶ pores per cm² |
Membrane Diameter | 10.5 mm |
Storage | Room temperature |
Specifications Documents
Compatible Accessories
Falcon® 12-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353503
N/A
per case
Available Certificates
- Quality Certificate - Lot No.9309003
- Quality Certificate - Lot No.9206004
- Quality Certificate - Lot No.9008017
- Quality Certificate - Lot No.8309005
- Quality Certificate - Lot No.8269009
- Quality Certificate - Lot No.8191010
- Quality Certificate - Lot No.8134036
- Quality Certificate - Lot No.8064017
- Quality Certificate - Lot No.7310010
- Quality Certificate - Lot No.7247008
- Quality Certificate - Lot No.7197010
- Quality Certificate - Lot No.7130007
- Quality Certificate - Lot No.7072011
- Quality Certificate - Lot No.7010024
- Quality Certificate - Lot No.6318009
- Quality Certificate - Lot No.6255051
- Quality Certificate - Lot No.6192054
- Quality Certificate - Lot No.6122047
- Quality Certificate - Lot No.6073032
- Quality Certificate - Lot No.5320015
- Quality Certificate - Lot No.5244047
- Quality Certificate - Lot No.5238005
- Quality Certificate - Lot No.5186037
- Quality Certificate - Lot No.5130068
- Quality Certificate - Lot No.5067079
- Quality Certificate - Lot No.5004033
- Quality Certificate - Lot No.4306051
- Quality Certificate - Lot No.4243047
- Quality Certificate - Lot No.4193014
- Quality Certificate - Lot No.4180009