Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Permeable Support for 12-well Plate with 3.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353181
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Applications
- Visualization by light microscopy
- Transmission and scanning electron microscopy
- Useful for studying transport of larger molecules (lipoproteins)and viruses
- Transendothelial migration
- Smooth muscle migration
- Endothelial cell migration
Attributes
- Recommended medium well volume 1.4-2.3 mL
- Recommended medium insert volume 0.4-1.0 mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353181 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Falcon® |
Plate Format | 12-well |
Cell Growth Area | 0.9 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 3 µm |
Nominal Pore Density | 8 x 10⁵ pores per cm² |
Membrane Diameter | 10.5 mm |
Storage | Room temperature Room temperature |
Specifications Documents
Compatible Accessories
Falcon® 12-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353503
N/A
per case
Available Certificates
- Quality Certificate - Lot No.9316003
- Quality Certificate - Lot No.9253007
- Quality Certificate - Lot No.9141029
- Quality Certificate - Lot No.9016009
- Quality Certificate - Lot No.8318002
- Quality Certificate - Lot No.8193006
- Quality Certificate - Lot No.8162030
- Quality Certificate - Lot No.8134037
- Quality Certificate - Lot No.8071017
- Quality Certificate - Lot No.7254021
- Quality Certificate - Lot No.7200009
- Quality Certificate - Lot No.7129016
- Quality Certificate - Lot No.7068009
- Quality Certificate - Lot No.7018018
- Quality Certificate - Lot No.6318010
- Quality Certificate - Lot No.6262066
- Quality Certificate - Lot No.6199078
- Quality Certificate - Lot No.6129080
- Quality Certificate - Lot No.6073034
- Quality Certificate - Lot No.5322001
- Quality Certificate - Lot No.5074075
- Quality Certificate - Lot No.5004035
- Quality Certificate - Lot No.4320061
- Quality Certificate - Lot No.4259012
- Quality Certificate - Lot No.4257049
- Quality Certificate - Lot No.4192012
- Quality Certificate - Lot No.4180011
- Quality Certificate - Lot No.4130006
- Quality Certificate - Lot No.4004008
- Quality Certificate - Lot No.3280877