Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Permeable Support for 12-well Plate with 8.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353182
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Applications
- Tumor invasion
- Cell migration
- Chemotaxis
- Metastasis
Attributes
- Recommended medium well volume 1.4-2.3 mL
- Recommended medium insert volume 0.4-1.0 mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353182 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Falcon® |
Plate Format | 12-well |
Cell Growth Area | 0.9 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 8 µm |
Nominal Pore Density | 1 x 10⁵ pores per cm² |
Membrane Diameter | 10.5 mm |
Storage | Room temperature Room temperature |
Specifications Documents
Compatible Accessories
Falcon® 12-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353503
N/A
per case
Available Certificates
- Quality Certificate - Lot No.9251009
- Quality Certificate - Lot No.9141019
- Quality Certificate - Lot No.9070006
- Quality Certificate - Lot No.9015035
- Quality Certificate - Lot No.8266010
- Quality Certificate - Lot No.8135022
- Quality Certificate - Lot No.8074009
- Quality Certificate - Lot No.7256012
- Quality Certificate - Lot No.7200010
- Quality Certificate - Lot No.7136017
- Quality Certificate - Lot No.7078015
- Quality Certificate - Lot No.7010025
- Quality Certificate - Lot No.6326008
- Quality Certificate - Lot No.6262067
- Quality Certificate - Lot No.6202008
- Quality Certificate - Lot No.6199079
- Quality Certificate - Lot No.6136090
- Quality Certificate - Lot No.6080036
- Quality Certificate - Lot No.6018013
- Quality Certificate - Lot No.5321001
- Quality Certificate - Lot No.5249053
- Quality Certificate - Lot No.5200025
- Quality Certificate - Lot No.5130070
- Quality Certificate - Lot No.5004036
- Quality Certificate - Lot No.4327042
- Quality Certificate - Lot No.4266027
- Quality Certificate - Lot No.4264045
- Quality Certificate - Lot No.4194063
- Quality Certificate - Lot No.4128906
- Quality Certificate - Lot No.4128002