Falcon® Permeable Support for 12-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353292
Applications
- Transport, secretion and diffusion of large molecules or viruses
- Cell migration studies
- This pore size offers maximum diffusion of large molecules or viruses
Attributes
- Recommended medium well volume 1.4-2.3 mL
- Recommended medium insert volume 0.4-1.0 mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹26,726.93 per case
Added to Your Shopping Cart
Details
| Product Number | 353292 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Falcon® |
| Plate Format | 12-well |
| Cell Growth Area | 0.9 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 2 x 10⁶ pores per cm² |
| Membrane Diameter | 10.5 mm |
| Storage | Room temperature |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9317004
- Quality Certificate - Lot No.9140032
- Quality Certificate - Lot No.9121001
- Quality Certificate - Lot No.9015036
- Quality Certificate - Lot No.8269007
- Quality Certificate - Lot No.8141025
- Quality Certificate - Lot No.7256013
- Quality Certificate - Lot No.7193012
- Quality Certificate - Lot No.7138007
- Quality Certificate - Lot No.6262068
- Quality Certificate - Lot No.6199080
- Quality Certificate - Lot No.6080037
- Quality Certificate - Lot No.5328007
- Quality Certificate - Lot No.5011031
- Quality Certificate - Lot No.4350044
- Quality Certificate - Lot No.4192015
- Quality Certificate - Lot No.4180012
- Quality Certificate - Lot No.4129041
- Quality Certificate - Lot No.4015004
- Quality Certificate - Lot No.4003023
- Quality Certificate - Lot No.3253014
- Quality Certificate - Lot No.3134009
- Quality Certificate - Lot No.2347010
- Quality Certificate - Lot No.2051009
- Quality Certificate - Lot No.2010017
- Quality Certificate - Lot No.1200025
- Quality Certificate - Lot No.1137029