Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® Permeable Support for 24-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353492

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Applications
- Transport, secretion and diffusion of large molecules or viruses
- Cell migration studies
- This pore size offers maximum diffusion of large molecules or viruses
Attributes
- Recommended medium well volume 0.7-0.9 mL
- Recommended medium insert volume 0.2-0.35 mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353492 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Falcon® |
Plate Format | 24-well |
Cell Growth Area | 0.3 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 3 µm |
Nominal Pore Density | 2 x 10⁶ pores per cm² |
Membrane Diameter | 6.4 mm |
Storage | Room temperature Room temperature |
Specifications Documents
Compatible Accessories

Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504
N/A
per case

Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
N/A
per case

Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376In Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.9203014
- Quality Certificate - Lot No.9168027
- Quality Certificate - Lot No.9140034
- Quality Certificate - Lot No.9015037
- Quality Certificate - Lot No.8070019
- Quality Certificate - Lot No.8049008
- Quality Certificate - Lot No.7345009
- Quality Certificate - Lot No.7261024
- Quality Certificate - Lot No.7193013
- Quality Certificate - Lot No.7136019
- Quality Certificate - Lot No.7080016
- Quality Certificate - Lot No.6227046
- Quality Certificate - Lot No.6206087
- Quality Certificate - Lot No.6171129
- Quality Certificate - Lot No.6136095
- Quality Certificate - Lot No.6108134
- Quality Certificate - Lot No.5228037
- Quality Certificate - Lot No.5047070
- Quality Certificate - Lot No.4308769
- Quality Certificate - Lot No.4278032
- Quality Certificate - Lot No.4250061
- Quality Certificate - Lot No.4162023
- Quality Certificate - Lot No.4009005
- Quality Certificate - Lot No.3289706
- Quality Certificate - Lot No.3283014
- Quality Certificate - Lot No.3232917
- Quality Certificate - Lot No.3170009
- Quality Certificate - Lot No.3067001
- Quality Certificate - Lot No.2297002
- Quality Certificate - Lot No.2198009