
Falcon® Permeable Support for 12-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353494

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Applications
- Transport, diffusion and secretion of small molecules into, out of, or through a cell monolayer
- Barrier function (Transepithelial Electrical Resistance (TEER) measurements)
- Drug bioavailability
Attributes
- Recommended medium well volume 1.4-2.3 mL
- Recommended medium insert volume 0.4-1.0 mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹26,726.93 per case
Added to Your Shopping Cart
Details
Product Number | 353494 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Falcon® |
Plate Format | 12-well |
Cell Growth Area | 0.9 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 0.4 µm |
Nominal Pore Density | 1 x 10⁸ pores per cm² |
Membrane Diameter | 10.5 mm |
Storage | Room temperature Room temperature |
Specifications Documents
Compatible Accessories

Falcon® 12-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353503
₹16,685.09 per case

Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376
₹21,804.39 per case
Available Certificates
- Quality Certificate - Lot No.9209004
- Quality Certificate - Lot No.9195004
- Quality Certificate - Lot No.9137011
- Quality Certificate - Lot No.9008018
- Quality Certificate - Lot No.8323006
- Quality Certificate - Lot No.8269008
- Quality Certificate - Lot No.8142023
- Quality Certificate - Lot No.8078018
- Quality Certificate - Lot No.7255014
- Quality Certificate - Lot No.7190010
- Quality Certificate - Lot No.7142013
- Quality Certificate - Lot No.7012014
- Quality Certificate - Lot No.6319009
- Quality Certificate - Lot No.6262069
- Quality Certificate - Lot No.6206084
- Quality Certificate - Lot No.6136091
- Quality Certificate - Lot No.6080038
- Quality Certificate - Lot No.6019011
- Quality Certificate - Lot No.5329003
- Quality Certificate - Lot No.5200026
- Quality Certificate - Lot No.5137065
- Quality Certificate - Lot No.5074077
- Quality Certificate - Lot No.5054067
- Quality Certificate - Lot No.5011032
- Quality Certificate - Lot No.4190014
- Quality Certificate - Lot No.4085004
- Quality Certificate - Lot No.4015002
- Quality Certificate - Lot No.4002055
- Quality Certificate - Lot No.3310007
- Quality Certificate - Lot No.3280880